BV1HJ045EFJ-C - Tools (New)
BV1HJ045EFJ-C is a 1ch high side switch for automotive application. It has a built-in overcurrent limit function, thermal shutdown protection function, open load detection function, low power output-OFF function and short-to-VCC detection function. It is equipped with diagnostic output function for abnormality detection. The overcurrent limit is 5.0A to 12.0A. BV1HL045EFJ-C with overcurrent limit of 2.5A to 5.5A is also available.
×
2D/3D/CAD
HTSOP-J8 Footprint / Symbol
|
|
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
|
HTSOP-J8 3D STEP Data
|
|
|