ROHM Product Detail

Not Recommended for New Designs BD81010MUV
Power Supply IC Series for TFT-LCD Panels Gamma voltage generated IC with built-in DAC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD81010MUV-E2
Package | VQFN032V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Vin1(Min.)[V]

2.1

Vin1(Max.)[V]

3.6

SW frequency(Max.)[MHz]

0.4

VCOM[ch]

1

Buffer for Gamma[ch]

14

Clock Frequency[MHz]

0.4

DAC[bit]

10

Serial I/F

I2C

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Features:

  • Single-chip design means fewer components
  • Built in 10bit DAC (14ch)
  • Built in DAC output buffer amplifier (14ch)
  • Built in operation amplifier (1ch) for HVDD
  • I²C interface (SDA, SCL)
  • Thermal shutdown circuit
  • Under-voltage lockout protection circuit
  • Power ON Reset circuit
  • Input tolerant (SDA, SCL, EN)
  • VQFN032V5050 package
X

Most Viewed