ROHM Product Detail

Obsolete BD7185AGWL
Power Management LSI for Mobile Phone

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD7185AGWL-E2
Status | Obsolete
Package | UCSP50L3C
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

5

Vin1(Min.)[V]

2.6

Vin1(Max.)[V]

5.5

Serial I/F

I2C

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.8x3.8 (t=0.57)

Features:

  • 5-channel high-efficiency Buck Converters
    (16-step adjustable VO by I²C)
  • 12-channel CMOS-type LDO
    (16-step adjustable VO by I²C)
  • LDO and Buck Converter power ON/OFF control by
    I²C interface or external pin.
  • Power ON/OFF sequence.
  • 32.768kHz OSC and output buffer.
  • 4-to-1 analog switch.
  • TCXO buffer.
  • SIM card I/F
  • I²C compatible Interface.
  • I²C device address changeable by ADRS pin.
    (Device address is “1001011”,”1001100”)
  • Small and thin CSP package
    (3.8mm × 3.8mm height 0.57mm max)
X

Most Viewed