BD71850MWV - Packaging & Quality (New)

BD71850MWV integrates all power rails required by i.MX 8M Nano processors and system peripherals. In addition to integrate a sequencer compatible with power modes supported by i.MX 8M Nano processors, making it possible to significantly reduce the development time, decrease size, and simplify application design. The power supply circuit of the BD71850MWV, designed specifically for the power supply system of the i.MX 8M Nano processor family, integrates an 6 buck converters, 6 LDOs, and control logic that allows it to supply power not only to the processor, but the required DDR memory as well – all from a single chip. A 1.8V/3.3V power switch for SDXC cards is also built in, along with a 32.768kHz crystal oscillator driver and multiple protection circuits such as output short-circuit, output over-voltage/current, and thermal shutdown. Buck conversion efficiency from 83 to 95% is achieved for 0.7V to 3.3V output, and the wide input voltage range from 2.7V to 5.5V supports a variety of power sources, from batteries to USB, making them ideal for i.MX 8M Nano applications.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Manufacturing Data

Factory Information
 

Environmental Data

REACH SVHC Non-use Declaration