BD71847AMWV - Tools

BD71847AMWV integrates all power rails required by i.MX 8M Mini processors and system peripherals. In addition to integrate a sequencer compatible with power modes supported by i.MX 8M Mini processors, making it possible to significantly reduce the development time, decrease size, and simplify application design.

The power supply circuit of the BD71847AMWV, designed specifically for the power supply system of the i.MX 8M Mini processor family, integrates an 6 buck converters, 6 LDOs, and control logic that allows it to supply power not only to the processor, but the required DDR memory as well – all from a single chip. A 1.8V/3.3V power switch for SDXC cards is also built in, along with a 32.768kHz crystal oscillator driver and multiple protection circuits such as output short-circuit, output over-voltage/current, and thermal shutdown.
Buck conversion efficiency from 83 to 95% is achieved for 0.7V to 3.3V output, and the wide input voltage range from 2.7V to 5.5V supports a variety of power sources, from batteries to USB, making them ideal for i.MX 8M Mini applications.
Furthermore, when single-sided mounting and Type-3 PCB is assumed, 42 fewer parts are needed compared with discrete solutions, reducing PCB area by up to 42%.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Models

Schematic Data
 
PDF: 306KB
Reference BOM List
 
Excel: 13KB
Schematic Data
 
Cadence OrCad: 5.7MB
Schematic Checklist
 
Excel: 53KB
EVK Information
 
Evaluation Kit for the i.MX 8M Mini Applications Processor
Linux kernel device drivers software
 
Linux device drivers for Power Management IC BD718XX series are available in source code in the Linux kernel main tree. Integration details are available in the README section of the ROHM Semiconductor public GitHub repository.
SOM Board Information - InnoComm WB15
 
WB15 SoM, InnoComm advanced NXP® i.MX 8M Mini audio processing SoM is designed for streaming audio devices – wireless networked smart speakers applications for a superior entertainment experience by audio processing power.
SOM Board Information - SECO SBC-C61
 
SBC with the NXP i.MX 8M Mini Processors
SOM Board Information - Technexion PICO-IMX8M-MINI
 
WiFi 802.11ac and Bluetooth communication interfaces. Linux, Android, Ubuntu and Yocto source code. Open carrier board specifications, design guides, and schematics. Pre-loaded plug and play start kits. 12-year longevity guarantee.
SOM Board Information - Variscite DART-MX8M-MINI
 
The DART-MX8M-MINI provides a pin2pin scalable option to the DART-MX8M with integrated 1080p video encode and decode acceleration support, 2D and 3D graphics, HQ audio and a wide range of connectivity options such as certified Wi-Fi/BT, Ethernet and USB.
SOM Board Information - Variscite DART-MX8M-MINI Evaluation Kits
 
The DART-MX8M-MINI Development Kit and Starter Kit can serve as a complete development platform for both evaluation and application development purposes. The kits provide a great showcase of the DART-MX8M-MINI connectivity features and performance.

2D/3D/CAD

BD71847AMWV Layout Data (Both Surfaces Mount)
 
Cadence Allegro: 1.3MB
BD71847AMWV Layout Data
 
Cadence Allegro: 1.3MB