ROHM Product Detail

Obsolete BD8355MWV
Power Management IC for DSC/DVCs

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD8355MWV-E2
Status | Obsolete
Package | UQFN056V7070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

ch

7

Operating Frequency [MHz]

0.5 to 1.8

Supply Voltage [V]

4 to 10

Reference Voltage1 [V]

0.8

Reference Voltage2 [V]

1

Reference Voltage Precision1 [%]

0.8

Reference Voltage Precision2 [%]

1

Step up [ch]

1

Step Down [ch]

6

Built-in FET [ch]

7

Synchronous Rectifier [ch]

6

Package Size [mm]

7.0x7.0 (t=1.0)

Features:

  • Includes step-down 6 CH (CH1~6).
  • Includes step-up for LED 1CH (7CH).
  • Includes Power MOSFET for all channels.
  • Includes Charge-pump circuit for high side driver.
  • Operating frequency of 750 kHz.
  • CH1 and 4 are common, 3 and 5 are also common,
    and others are possible to turn ON/OFF independently.
  • Includes Short Circuit Protection (SCP)
  • Includes Under Voltage Lock Out (UVLO)
  • Includes Thermal Shut Down (TSD).
  • Includes Over Voltage Protection.
  • Thermally enhanced UQFN056V7070 package (0.4mm pitch)
X

Most Viewed