BD96240MUF-C
8 Phase to 1 Phase Selectable Buck Controller with Maximum 160A Output Current, 3.0V to 5.5V
BD96240MUF-C
8 Phase to 1 Phase Selectable Buck Controller with Maximum 160A Output Current, 3.0V to 5.5V
BD96240MUF-C is a Switching Regulator that incorporates buck converter controller, LDO, A/D conversions, Power Monitor Unit and Control Unit for SoCs. BD96240MUF-C controls up to 8 Phase BD9634x (Driver MOSFET) series.
Product Detail
Functional Safety:

Specifications:
ch
1
Vin1(Min.)[V]
3
Vin1(Max.)[V]
5.5
Output Voltage1 (Min.)[V]
0.6
Output Voltage1 (Max.)[V]
2
SW frequency(Max.)[MHz]
2.25
Circuit Current(Typ.)[mA]
3.4
Shutdown Current (Typ.)[uA]
0
Serial I/F
I2C
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5x5 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade1)
- Safety Mechanism is Implemented to Support Functional Safety (ASIL-B)
- Up to 8 Phase Switching Regulator
- Programmable Output Voltage
- VID (Voltage Identification) Function
- Built-in Detection OVD (Over Voltage Detection), UVD (Under Voltage Detection), TW (Thermal Warning)
- Built-in Protection OVP (Over Voltage Protection), UVP (Under Voltage Protection), TSD (Thermal Shutdown)
- Built-in UVLO (Under Voltage Lockout), OVLO (Over Voltage Lockout)
- Digital Built-in Self-test (DBIST)
- Analog Built-in Self-test (ABIST)
- Pin Built-in Self-test for Critical Signal Pins (INTB and PGOOD)
- Built-in Mutual Monitoring of VREF and OSC
- Interrupt Output Pin (INTB)