ROHM Product Detail

BD391A0MFF-C
3 Channel Buck Converter and 1 Channel Boost Converter for Automotive Application

BD391A0MFF-C is a designed to meet the requirements of functional safety supportive applications. The device contains 3ch Buck converters and 1ch Boost converter and is integrated Power MOSFETs for all outputs. The EMI emissions by switching converters are reduced in spread spectrum switching. The failure information about error events is stored in internal registers and is sent by I²C communication.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD391A0MFF-CE2
Status | Recommended
Package | VFN27FV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

ch

4

Vin1(Min.)[V]

3

Vin1(Max.)[V]

4

Output Voltage1 (Min.)[V]

1.02

Output Voltage1 (Max.)[V]

1.02

Output Current Capacity 1 [A]

3

Output Voltage2 (Min.)[V]

1.2

Output Voltage2 (Max.)[V]

1.2

Output Current Capacity 2 [A]

3

Output Voltage3 (Min.)[V]

1.8

Output Voltage3 (Max.)[V]

1.8

Output Current Capacity 3 [A]

2.5

Output Voltage4 (Min.)[V]

5

Output Voltage4 (Max.)[V]

5

Output Current Capacity 4 [A]

0.25

SW frequency(Max.)[MHz]

4.5

Circuit Current(Typ.)[mA]

5

Serial I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • ISO 26262 Process Compliant to Support ASIL-B
  • Integrated Power MOS FETs for All Outputs
  • Minimum External Components
  • 2ch Low Noise Buck Converters (VO1 and VO3)
  • Spread Spectrum Switching for EMC
  • Over Current Protection
  • Thermal Shutdown Protection
  • Enable Pin for Outputs
  • Fail Detection Pin
  • Window Watchdog Timer
  • I²C Communication
X

Most Viewed