ROHM Product Detail

Last Time Buy BA1117FP
Low drop adjustable positive voltage regulator

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA1117FP-E2
Status | Last Time Buy
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

15

Vin(Min.)[V]

2.15

Vin(Max.)[V]

10

Iout(Max.)[A]

1

Vout Type

Adjustable

Vout Accuracy

±1

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

105

Features:

· Low dropout voltage: 1.2 V typ. (at Io= 1 A, 25℃)
· Output current up to 1 A
· Adjustable version availability (VREF= 1.25 V)
· Internal current and thermal limit
· Available in ±1% (at 25℃) and 2% in full temperature range
· High supply voltage rejection: 75 dB typ. (at 25℃)
· Temperature range: -20℃to 105℃
· Designed to use byceramic capacitors
X

Most Viewed