Not Recommended for New Designs BH33PB1WHFV
150mA 3.3V, Fixed Output CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH33PB1WHFV-TR
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.15

Vout Accuracy

±1.0%(High speed), -3.0% to +3.8%(Low Icc)

Circuit Current[mA]

0.02

Dropout Voltage (Typ.)[V]

0.21(Io=0.1A)

Ripple Rejection [dB]

60

Load Regulation[mV]

10(Io=10 to 100mA)

Output Capacitor[µF]

0.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・Automatic switching between low-consumption and high-speed modes
・Built-in rush current prevention circuit
・Low voltage 1.7V operation
X

Most Viewed