BH31NB1WHFV - Packaging & Quality

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision. ROHM's lineup of high reliability CMOS LDO regulators for high frequency circuits features high ripple rejection (80dB typ. at 1kHz) and an output current of 150mA. Specifically developed to provide superior line regulation, load regulation, and noise characteristics for high reliability analog applications, the units are available in an ultra-compact, space-saving HVSOF5 package with integrated heat sink.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)