BH18RB1WGUT - Packaging & Quality

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision. Standard high current CMOS LDO regulators are offered featuring low saturation, ±1% output voltage accuracy, and a maximum output current of 150mA. Original technology is utilized for 2mV load regulation and an input/output voltage difference of only 100mV. In addition, multiple protection circuits, built into an ultra-compact package (VCSP60N1: 1.0mm×1.04mm), ensure a greater degree of reliability.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions

Manufacturing Data

Factory Information
 

Environmental Data

Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)