Not Recommended for New Designs
BH15RB1WGUT
150mA 1.5V, Fixed Output, High-Accuracy CMOS LDO Regulator
BH15RB1WGUT
Not Recommended for New Designs
BH15RB1WGUT
150mA 1.5V, Fixed Output, High-Accuracy CMOS LDO Regulator
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BH15RB1WGUT-E2
Status |
Not Recommended for New Designs
Package |
VCSP60N1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
2.5
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.15
Vout Accuracy
±25mV
Circuit Current[mA]
0.034
Ripple Rejection [dB]
63
Load Regulation[mV]
2(Io=1 to 100mA)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・High accuracy output voltage : ±1%・Low dropout voltage : 100mV (when current is 100mA)
・Stable with small ceramic output capacitors