BDJ0GA5MEFJ-M
500mA 10V, Fixed Output, High-Accuracy LDO Regulator for Automotive
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BDJ0GA5MEFJ-M
						
						500mA 10V, Fixed Output, High-Accuracy LDO Regulator for Automotive
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Functional Safety:

Specifications:
ch
1
Withstand Voltage (Max.)[V]
15
Vin(Min.)[V]
4.5
Vin(Max.)[V]
14
Iout(Max.)[A]
0.5
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.6
Dropout Voltage (Typ.)[V]
0.6(Io=0.5A)
Ripple Rejection [dB]
60
Load Regulation[mV]
25(Io=0 to 500mA)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- High accuracy reference voltage circuit
- Built-in Over Current Protection circuit (OCP)
- Built-in Thermal Shut Down circuit (TSD)
- With shut down switch
- AEC-Q100 Qualified