BD750L5FP-C - Tools

The BD7xxL5FP-C Series are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 500mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.

Simulations

ROHM Solution Simulator (Login Required)
 
Linear Regulators
Ultra Low Quiescent Current LDO Regulator BD750L5FP / Load Response
ROHM Solution Simulator (Login Required)
 
Linear Regulators
Ultra Low Quiescent Current LDO Regulator BD750L5FP / Line Response

Models

BD750L5FP-C PSPICE Model
 
Unencrypted SPICE Model (Inquiry Form)
After you fill out the inquiry form, we will send you two copies of the URL and password to download the document.

2D/3D/CAD

TO252-3 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern