BD750L2EFJ-C - Tools

The BD7xxL2EFJ/FP-C Series are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 200mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.

Simulations

ROHM Solution Simulator (Login Required)
 
Linear Regulators
Ultra Low Quiescent Current LDO Regulator BD750L2EFJ / Load Response
ROHM Solution Simulator (Login Required)
 
Linear Regulators
Ultra Low Quiescent Current LDO Regulator BD750L2EFJ / Line Response

Models

BD750L2EFJ-C PSPICE Model
 

2D/3D/CAD

HTSOP-J8 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
HTSOP-J8 3D STEP Data