BD450M5FP-C - Tools

The BD450M5FP-C is low quiescent regulator. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, this IC also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Simulations

ROHM Solution Simulator (Login Required)
 
Linear Regulators
500mA 5.0V Output LDO Regulator BD450M5FP / Load Response
ROHM Solution Simulator (Login Required)
 
Linear Regulators
500mA 5.0V Output LDO Regulator BD450M5FP / Line Response

Models

BD450M5FP-C PSPICE Model
 
Unencrypted SPICE Model (Inquiry Form)
After you fill out the inquiry form, we will send you two copies of the URL and password to download the document.

2D/3D/CAD

TO252-3 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern