ROHM Product Detail

Not Recommended for New Designs BD450M2WEFJ-C
200mA 5V, Fixed Output, Low Iq, High-Accuracy LDO Regulator for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD450M2WEFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

42

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.16(Io=100mA)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=10mA to 100mA )

Output Capacitor[µF]

6

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • Qualified for Automotive Applications
  • Wide Temperature Range: -40℃ to +150℃
  • Wide Operating Input Range: 3.0V to 42V
  • Low Quiescent Current: 38µA (Typ.)
  • Output Current: 500mA
  • High Output Voltage Accuracy: ±2%
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • AEC-Q100 Qualified(Grade 1)

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68023
    • SCZ4006KTAC23-EVK001 Three Phase Inverter Evaluation Board
    • This SCZ4006KTAC23-EVK-001 provides detailed specifications for a 3-phase inverter that utilizes Silicon Carbide (SiC) MOSFETs.

      The SCZ4006KTAC23-EVK-001 is a reference design platform for evaluating a three-phase inverter system utilizing ROHM's 4th Generation SiC MOSFETs in a DOT-247 package. This evaluation kit includes a power board, gate drive board, and sensing board, offering a comprehensive solution for high-efficiency power conversion applications upto 10kVA.
      This reference design includes comprehensive design resources such as schematics, bill of materials (BOM), and PCB layout files. It features a reference board built with DOT-247 package SiC MOSFETs, optimized for high-performance three-phase inverter applications.

      We encourage to explore the advanced control capabilities of this EVK and consider its integration into your future power electronics development projects.

X

Most Viewed