BD450M2FP3-C - Tools
The BD4xxM2-C series are low quiescent regulators featuring 45 V absolute maximum voltage, and output voltage accuracy of ±2 % ( 3.3 V or 5.0 V: Typ.), 200 mA output current and 40 µA (Typ.) current consumption. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption.
A logical “HIGH” at the CTL pin enables the device and “LOW” at the CTL pin not enables the device. (Only W: Includes switch) Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.
Simulations
ROHM Solution Simulator (Login Required)
|
|
Linear Regulators
200mA 5.0V Output LDO Regulator BD450M2FP3 / Load Response |
ROHM Solution Simulator (Login Required)
|
|
Linear Regulators
200mA 5.0V Output LDO Regulator BD450M2FP3 / Line Response |
Models
Unencrypted SPICE Model (Inquiry Form)
|
After you fill out the inquiry form, we will send you two copies of the URL and password to download the document.
|
|
BD450M2FP3-C PSPICE Model
|
|
|
2D/3D/CAD
SOT223-4F Footprint / Symbol
|
|
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
|