Not Recommended for New Designs
BD3550HFN
500mA Variable Output, High-Accuracy LDO Regulator
BD3550HFN
Not Recommended for New Designs
BD3550HFN
500mA Variable Output, High-Accuracy LDO Regulator
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD3550HFN-TR
Status |
Not Recommended for New Designs
Package |
HSON8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6
Vin(Min.)[V]
4.3
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.5
Vout Accuracy
±1.0
Circuit Current[mA]
0.5
Thermal Shut-down
Recover
Over Current Protection
Yes
Under Voltage Lock Out
Yes
Soft Start
Variable
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Features:
・Internal high-precision reference voltage circuit (0.65V±1%)・Built-in VCC under voltage lockout circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (400mΩ (BD3550HFN typ))
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Small package HSON8 : 2.9x3x0.6 (mm)
・Tracking function