BD3541NUV
1A Variable Output, High-Accuracy LDO Regulator
						
						
						
						
						BD3541NUV
						
						1A Variable Output, High-Accuracy LDO Regulator
						 
						
						
					
				
			
		
			
				
				BD354XNUV ultra low-dropout linear chipset regulator operates from a very low input supply, and offers ideal performance in low input voltage to low output voltage applications. It incorporates a built-in N-MOSFET power transistor to minimize the input-to-output voltage differential to the ON resistance (RON MAX=200mΩ
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6
Vin(Min.)[V]
3
Vin(Max.)[V]
5.5
Iout(Max.)[A]
1
Vout Type
Adjustable
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.7
Dropout Voltage (Typ.)[V]
0.2(Io=1A)
Load Regulation[mV]
0.5(Io=0 to 1A)
Output Capacitor[µF]
22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
Yes
Discharge Function
Yes
Soft Start
Adjustable
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Features:
・Internal high-precision reference voltage circuit (0.65V±1%)・Built-in VCC under voltage lock out circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (200mΩ typ.)
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Incorporates high-power VQFN010V3030 package : 3.0x3.0x0.9 (mm)
・Tracking function