ROHM Product Detail

Not Recommended for New Designs BD3540NUV
500mA Variable Output, High-Accuracy LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD3540NUV-E2
Package | VSON010V3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.5

Vout Type

Adjustable

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.7

Dropout Voltage (Typ.)[V]

0.2(Io=0.5A)

Load Regulation[mV]

0.5(Io=0 to 0.5A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

Adjustable

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

・Internal high-precision reference voltage circuit (0.65V±1%)
・Built-in VCC under voltage lock out circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (400mΩ typ.)
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Incorporates high-power VQFN010V3030 package : 3.0x3.0x0.9 (mm)
・Tracking function
X

Most Viewed