BD10IA5WEFJ - Packaging & Quality
BDxxIA5WEFJ series are a LDO regulator with output current 0.5A. The output accuracy is ±1% of output voltage. With external resistance, it is available to set the output voltage at random (from 0.8V to 4.5V) and also provides output voltage fixed type without external resistance. It is used for the wide applications of digital appliances. It has package type:HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch(for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by overload condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.
For Automotive usage, please contact Sales.
Package Information
Package Information
|
|
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
|
Anti-Whisker formation
|
|
|
Manufacturing Data
Factory Information
|
|
|
Environmental Data
UL94 Flame Classifications of Mold Compound
|
|
|
Compliance with the ELV directive
|
|
|
REACH SVHC Non-use Declaration
|
|
|
RoHS Comission Delegated Directive
|
|
|
Export Information
The Export Control Order
|
|
|
Export Administration Regulations(EAR)
|
|
|