BD00C0AWHFP-C - Tools

The BD00C0AWHFP-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.

Models

BD00C0AWFP-C SPICE Modeling Report
 
The characteristics that can be confirmed by the simulation using the SPICE model of the regulator IC BD00C0AWFP-C will be described.
BD00C0AWHFP-C PSPICE Model
 

2D/3D/CAD

HRP5 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
HRP5 3D STEP Data