BD00C0AWFP-C - Tools

The BD00C0AWFP-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.

Simulations

ROHM Solution Simulator (Login Required)
 
Linear Regulators
35V Voltage Resistance 1A LDO Regulator BD00C0AWFP / Load Response
ROHM Solution Simulator (Login Required)
 
Linear Regulators
35V Voltage Resistance 1A LDO Regulator BD00C0AWFP / Line Response

Models

BD00C0AWFP-C SPICE Modeling Report
 
The characteristics that can be confirmed by the simulation using the SPICE model of the regulator IC BD00C0AWFP-C will be described.
BD00C0AWFP-C PSPICE Model
 
Unencrypted SPICE Model (Inquiry Form)
After you fill out the inquiry form, we will send you two copies of the URL and password to download the document.

2D/3D/CAD

TO252-5 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern