ROHM Product Detail

Last Time Buy BA09CC0T
1A 9V, Fixed Output LDO Regulator

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA09CC0T
Status | Last Time Buy
Package | TO220FP-3
Packing Type | Tube
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4

Vin(Max.)[V]

25

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±2.0% (Ta=25℃)

Circuit Current[mA]

2.5

Dropout Voltage (Typ.)[V]

0.3(Io=0.5A)

Ripple Rejection [dB]

55

Load Regulation[mV]

50(Io=5mA to 1A)

Output Capacitor[µF]

22

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

Yes

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

・Maximum current: 1A
・Ultra-low saturation with PNP output
・Integrated output current limiting circuit prevents damage due to excessive current conditions (i.e. shorts)
X

Most Viewed