BU6653NUX
3ch, High-Accuracy, High PSRR CMOS LDO Regulator
Not Recommended for New Designs
BU6653NUX
3ch, High-Accuracy, High PSRR CMOS LDO Regulator
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
ch
3
Withstand Voltage (Max.)[V]
6
Vin(Min.)[V]
2.5
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.2
Vout Accuracy
±1.0%, ±25mV, ±25mV
Circuit Current[mA]
0.12
Dropout Voltage (Typ.)[V]
0.36(Io=0.2A)
Ripple Rejection [dB]
65
Load Regulation[mV]
10(Io=1 to 100mA)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Discharge Function
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・High accuracy output voltage : ±1%・High ripple rejection ratio
・Built-in output discharge during standby operation function