Rohm Breadcrumb

Rohm Productdetail

3ch CMOS LDO Regulators - BU6653NUX

The BU665*NUX series integrates a 200mA output high performance FULL CMOS regulator into an ultra-compact VSON008X2030 package (2.0mm×3.0mm×0.6mm). Additional features include a circuit current of only 120µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU6653NUX-TR
Status | Active
Package | VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

6.0

ch

3

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Vout (Typ.) [V]

2.8

Vout Precision

±1.0%, ±25mV, ±25mV

Iout(Max.)[A]

0.2

Iout2(Max.)[A]

0.2

Iout3(Max.)[A]

0.2

Circuit Current[mA]

0.12

Output Short Current[mA]

70

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Discharge Function

Yes

I/O Voltage Difference (Typ.)[V]

0.36(Io=0.2A)

Ripple Rejection [dB]

65.0

Load Regulation[mV]

10(Io=1 to 100mA)

Input Capacitor[µF]

2.2

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・High accuracy output voltage : ±1%
・High ripple rejection ratio
・Built-in output discharge during standby operation function