ROHM Product Detail

Last Time Buy BA30E00WHFP
Dual-Output (Fixed / Variable) LDO Regulators

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA30E00WHFP-TR
Status | Last Time Buy
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

2

Withstand Voltage (Max.)[V]

18

Vin(Min.)[V]

4.1

Vin(Max.)[V]

16

Iout(Max.)[A]

0.6

Vout Accuracy

±2.0%

Circuit Current[mA]

0.7

Dropout Voltage (Typ.)[V]

0.3(Io=0.3A)

Ripple Rejection [dB]

68

Load Regulation[mV]

30(Io=0 to 0.6A)

Output Capacitor[µF]

47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

105

Features:

・Output voltage accuracy: ±2%
・Reference voltage accuracy: ±2%
・Output current capability: 0.6A
X

Most Viewed