ROHM Product Detail

Not Recommended for New Designs BD3533FVM
1A Variable Output Termination Regulator for DDR-SDRAMs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD3533FVM-TR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

1

Circuit Current[mA]

2

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Features:

· Incorporates a Push-Pull Power Supply for Termination (VTT)
· Incorporates a Reference Voltage Circuit (VREF)
· Incorporates an Enabler
· Incorporates an Under Voltage Lockout (UVLO)
· Incorporates a Thermal Shutdown Protector (TSD)
· Compatible with Dual Channel (DDR-2)
X

Most Viewed