ROHM Product Detail

BD42754FPJ-C
500mA 5V Output LDO Regulator with Voltage Detector for Automotive

BD42754FPJ-C is a voltage regulator featuring 45V absolute maximum voltage with 1ch Reset and offers the output current of 500 mA while limiting the low quiescent current. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A reset signal is generated for an output voltage VO of Typ 4.62V. The reset delay time can be programmed by the external capacitor.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD42754FPJ-CE2
Status | Active
Package | TO252-J5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.075

Ripple Rejection [dB]

60

Load Regulation[mV]

10

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Package

TO252-J5

Reference Code

TO252J-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Low ESR Ceramic Capacitors Applicable for Output.
  • Low Drop Voltage: PDMOS Output Transistor
  • Power On and Under-Voltage Reset
  • Programmable Reset Time by External Capacitor.
X

Most Viewed