ROHM Product Detail

BD42754FP2-C
500mA 5V Output LDO Regulator with Voltage Detector for Automotive

BD42754FP2-C is automotive suited voltage regulator with 1ch Reset and offers the output current of 500mA while limiting the low quiescent current. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A reset signal is generated for an output voltage VO of Typ 4.62 V. The reset delay time can be programmed by the external capacitor.

Product Detail

 
Part Number | BD42754FP2-CE2
Status | Recommended
Package | TO263-5F
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.075

Ripple Rejection [dB]

60

Load Regulation[mV]

10

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Package

TO263-5F

Reference Code

TO263-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 qualified.
  • Low ESR ceramic capacitors applicable for output.
  • Low drop voltage: PDMOS output transistor
  • Power on and under-voltage reset
  • Programmable reset delay time by external capacitor.
X

Most Viewed