ROHM Product Detail

Not Recommended for New Designs BD9420F
White LED Driver for large LCD Panels

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9420F-GE2
Package | SOP28
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Topology

Constant Current

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

6

Switching Frequency (Max.)[MHz]

0.15

Dimming

DC

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

18.5x9.9 (t=2.41)

Features:

·±2% LED current accuracy
· Built-in DC/DC converter
·Analog Dimming function
·Built-in PWM-independent soft start circuit
·LED protection function
·Individual detection and individual LED OFF
VOUT Over Voltage Protection(OVP) and reduced voltage protection(SCP) circuit
·Built-in UVLO and OVP
·Built-in VOUT discharge circuit
X

Most Viewed