ROHM Product Detail

Obsolete BD9416F
2ch Boost up type White LED Driver for large LCD

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD9416F-GE2
Status | Obsolete
Package | SOP24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

2

Switching Frequency (Max.)[MHz]

1

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

15.0x7.8 (t=2.01)

Features:

  • DCDC Converter with Current Mode
  • LED Protection Circuit (Over Boost Protection, LED OCP Protection)
  • Over Voltage Protection (OVP) for the Output Voltage VOUT
  • Adjustable Soft Start
  • Adjustable Oscillation Frequency of DCDC
  • Analog Dimming from 0.2V to 3.0V
  • LED Dimming PWM Over Duty Protection(ODP)
X

Most Viewed