ROHM Product Detail

Not Recommended for New Designs BD9411F
1ch Boost up type White LED Driver for large LCD

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9411F-E2
Package | SOP18
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

1

Switching Frequency (Max.)[MHz]

1

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

11.2x7.8 (t=2.01)

Features:

  • DCDC converter with current mode
  • LED protection circuit
    (Over boost protection, LED OCP protection)
  • Over-voltage protection (OVP) for the output voltage VOUT
  • Adjustable soft start
  • Adjustable oscillation frequency of DCDC
  • Wide range of analog dimming 0.2V to 3.0V
  • UVLO detection for the input voltage of the power stage
  • LED Dimming PWM Over Duty Protection (ODP)
X

Most Viewed