BD6583MUV-A - Documentation

BD6583MUV-A is white LED driver IC with PWM step-up DC/DC converter that can boost max 42.5V and current driver that can drive max 25mA. The wide and precision brightness can be controlled by external PWM pulse. BD6583MUV-A has very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

White Paper

Cutting-Edge Web Simulation Tool “ROHM Solution Simulator” Capable of Complete Circuit Verification of Power Devices and Driver ICs
 
In recent years, the advancing digitization of applications is expanding the number and role of electronic circuits, resulting in a considerable amount of man-hours spent on circuit design, from component selection during application development to board design and evaluation. This document discribes the solution for solving customer issues for each design flow with ROHM's support and tools.
ROHM Automotive Lighting Solutions
 
This paper proposes automotive lighting solutions that combine LED driver ICs required for LED lighting control along with compact high reliability LEDs. we will introduce the market needs for LED driver ICs, ROHM’s new LED driver IC, ROHM LEDs Optimized for automotive applications.

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs