ROHM Product Detail

Last Time Buy BD6164GUT
320mA LED Camera Flash Driver

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6164GUT-E2
Status | Last Time Buy
Package | VCSP60N1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

2.7

Vin(Max.)[V]

4.5

Total Output Current (Max.)[mA]

320

Per Channel Drive(Max.)[mA]

320

Number of Outputs

1

Vout(Max.)[V]

4.7

Switching Frequency (Max.)[MHz]

4

Data Input

I2C

Integrated Switching FET

Yes

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.1x1.5 (t=0.675)

Features:

  • Current regulation for LED
  • Flash LED Current driver
    (260mA,280mA,300mA,320mA)
  • Assist Light Function LED Current driver(52mA, 72mA)
  • High efficiency : 85%
    (LED current 300mA, VBAT=3.6V, LED Vf=3.6V,
    4MHz mode,Ta=25°C)
  • I²C Control I/F
  • Synchronous rectification step-up DC/DC converter
  • High switching frequency 4MHz
  • Over Voltage Protection(OVP)
  • In-rush current prevention(Soft Start)
  • Over Current Protection(OCP)
  • Under Voltage Lockout(UVLO)
  • Over Temperature Protection(OTP)
  • Short-Circuit Fault detection(SCF)
  • Internal generated power supply
X

Most Viewed