ROHM Product Detail

BD18362EFV-M
Automotive Dynamic Indicator Lamps 8ch Matrix LED Controller

BD18362EFV-M is an 8-channel matrix LED controller with an internal FET switch. Switching the FET on and off allows a control of the sequential lighting. An internal charge pump serves as a power supply for the gate driver. Since sequential lighting pattern is built in, the microcontroller is unnecessary.

Product Detail

 
Part Number | BD18362EFV-ME2
Status | Recommended
Package | HTSSOP-B28
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Matrix Switch

Vin(Min.)[V]

5.5

Vin(Max.)[V]

60

Total Output Current (Max.)[mA]

1000

Per Channel Drive(Max.)[mA]

1000

Number of Outputs

8

Vout(Max.)[V]

48

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.7x6.4 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • 8-channel Matrix Switch
  • Up to 2LED’s per Switch Control
  • Built in Sequential Lighting pattern
  • Sequential Lighting Phase Time Setting
  • Sequential Lighting Start-up Delay Time Setting
  • All-light-up (Hazard Mode)
  • LED Open Protection
  • LED Short Detection
  • Thermal shutdown
X

Most Viewed