ROHM Product Detail

BM2LB150FJ-C
2ch Low Side Switch IC

The BM2LB150FJ-C is an automotive 2ch low side switch IC, which has built-in overcurrent limiting circuit, thermal shutdown circuit, and overvoltage (active clamp) protection circuit.

Product Detail

 
Part Number | BM2LB150FJ-CE2
Status | Active
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

2

ON Resistance(Typ.)[mΩ]

150

ON Resistance(Max.)[mΩ]

320

DC Output Current @Ta=85℃ [A]

1.1

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

42

Single Pulse Energy 25°C [mJ]

165

Over Current Limit (Min.)[A]

6.5

Under voltage Detection Level(Max.)[V]

2.7

Current consumption(Typ.)[µA]

150

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • Built-in overcurrent limiting circuit (OCP)
  • Built-in thermal shutdown circuit (TSD)
  • Direct control enabled from CMOS logic IC, etc.
  • Low On resistance RDS(ON) up to 150 mΩ
    (when VIN=5V, ID=0.5A, Tj=25°C)
  • Monolithic power management IC with the control block (CMOS) and power MOSFET mounted on a single chip
  • Surface mount package SOP-J8
  • AEC-Q100 Qualified
X

Most Viewed