ROHM Product Detail

BD5LL20AEFV-C (Under Development)
5ch Low Side Switch with Built-in LDO

BD5LL20AEFV-C is 5-channel SPI-input low side switch developed as engine control. It has built-in open load detection function, over current protection function, thermal shutdown function, and active clamp function. It also has a 5 V output LDO as a power supply for the microcontroller and a built-in K-LINE communication circuit, making it suitable for motorcycle engine control.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD5LL20AEFV-CE2
Package | HTSSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Multi Channel

Overcurrent Protection

Limitation / Off Latch

Thermal Shut Down

Self-restart

Channel Number [ch]

5

ON Resistance(Typ.)[mΩ]

200/540

ON Resistance(Max.)[mΩ]

375/1100

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

8

Drain-Source Voltage (Max.)[V]

30

Single Pulse Energy 25°C [mJ]

300/250

Over Current Limit (Min.)[A]

2/0.5

Current consumption(Typ.)[µA]

3000

Open Load Detect [V]

2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.5x6.4 (t=1.0)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Monolithic Power Management IC with Control Block(CMOS) and a Power MOSFET mounted on a Single Chip
  • Each Channel Control/Error can be detected by 16bit SPI Commands
  • Built-in Open Load Detection Function(OLD)
  • Built-in Over Current Protection Function(OCP)
  • Built-in Thermal Shutdown Function(TSD)
  • Built-in Active Clamp Function
  • Built-in 5V Output LDO
  • Built-in K-LINE Communication Circuit
  • Surface-mount HTSSOP-B20 Packaging
X

Most Viewed