ROHM Product Detail

Not Recommended for New Designs BD1LB500EFJ-C
In-Vehicle 1ch Low Side Switch

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD1LB500EFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

350

DC Output Current @Ta=85℃ [A]

0.6

Supply Voltage(Min.)[V]

3.5

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

42

Single Pulse Energy 25°C [mJ]

25

Over Current Limit (Min.)[A]

0.8

Under voltage Detection Level(Max.)[V]

3

Current consumption(Typ.)[µA]

500

Open Load Detect [V]

2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.0)

Features:

  • Built-in overcurrent limiting circuit
  • Built-in thermal shutdown circuit(TSD)
  • Built-in open load detection circuit(at output OFF)
  • Enables direct control from CMOS logic ICs, etc.
  • Low standby current
  • Built-in under voltage lock out circuit
  • Built-in diagnostic output(ST) terminal
  • Low ON resistance RDS(ON) =350mΩ(Typ) (VDD=IN=5V, Ta=25°C, IOUT=0.25A)
  • Built-in overvoltage protection(active clamp) for output circuit
  • Monolithic power IC in which the control unit(CMOS) and power MOSFET are incorporated into one chip
  • 1ch low side switch for driving mechanical relay coil
  • AEC-Q100 Qualified(Grade 1)
X

Most Viewed