ROHM Product Detail

BV1HJC45EFJ-C
Built-in Output Diagnosis, 1ch High Side Switch

BV1HJC45EFJ-C is a 1ch high side switch for automotive application. It has a built-in overcurrent limit function, thermal shutdown protection function, open load detection function, low power output-OFF function and short-to-VCC detection function. It is equipped with diagnostic output function for abnormality detection.

Product Detail

 
Part Number | BV1HJC45EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

45

ON Resistance(Max.)[mΩ]

90

DC Output Current @Ta=85℃ [A]

4.8

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

28

Drain-Source Voltage (Max.)[V]

45

Single Pulse Energy 25°C [mJ]

120

Over Current Limit (Min.)[A]

5

Under voltage Detection Level(Max.)[V]

5

Current consumption(Typ.)[µA]

2000

Open Load Detect [V]

3

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • Built-in Dual TSD
  • (Two type of built-in temperature protection: Junction temperature, and ΔTj protection that detects sudden temperature rise of the Power-MOS)
  • AEC-Q100 Qualified(Grade 1)
  • Built-in Overcurrent Protection Function(OCP)
  • Built-in Thermal Shutdown Protection Function(TSD)
  • Built-in Open Load Detection Function
  • Built-in Short-to-VBB Detection Function
  • Built-in Low Voltage Output OFF Function(UVLO)
  • Built-in Reverse Battery Connection Protection
  • Built-in Diagnostic Output
  • Low On-Resistance Single Nch MOSFET Switch
  • Monolithic power management IC with control unit(CMOS) and power MOSFET mounted on a single chip
X

Most Viewed