ROHM Product Detail

Not Recommended for New Designs BV1HD090FJ-C
1ch High Side Switch IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BV1HD090FJ-CE2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

90

ON Resistance(Max.)[mΩ]

215

DC Output Current @Ta=85℃ [A]

1.9

Supply Voltage(Min.)[V]

4.5

Supply Voltage(Max.)[V]

36

Drain-Source Voltage (Max.)[V]

45

Single Pulse Energy 25°C [mJ]

68

Over Current Limit (Min.)[A]

2.7

Under voltage Detection Level(Max.)[V]

4.2

Current consumption(Typ.)[µA]

200

Open Load Detect [V]

2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.65)

Features:

  • AEC-Q100 qualified
  • Built-in overcurrent limiting circuit (OCP)
  • Built-in thermal shutdown circuit (TSD)
  • Built-in open load detection function (at output OFF)
  • Direct control enabled from CMOS logic IC, etc.
  • Built-in under voltage lockout function
  • Built-in Output State Pin
  • On-Resistance RON=90mΩ (Typ) (VBB=14V, Tj=25°C, IOUT=0.5A)
  • Monolithic power management IC with the control block (CMOS) and power MOS FET mounted on a single chip
  • Enables operation at low voltage down to 4.2V
X

Most Viewed