BV1HB180EFJ-C (Under Development)
Automotive Intelligent Power Device Single Channel 180mΩ High Side Switch

The BV1HB180EFJ-C single channel 180mΩ Intelligent High Side Power Device integrates an Overcurrent load protection, a dual Temperature Shutdown mechanism which limits the internal thermal transients and reduces the mechanical stress of the IC, and a smart Active-Clamp circuit to dissipate the magnetic energy while switching off inductive loads and to protect internal circuits from overvoltage surges. Embedded Current Sense and Diagnostic features provide real time load current information and open or short circuit feedback in both on and off state. A 3V and 5V CMOS compatible input pin offers direct microcontroller connection without special interfaces or level shifters. These in conjunction with a wide input voltage range make the High Side IPD a highperformance component suitable for 12V battery connected automotive applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BV1HB180EFJ-CE2
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN3

Function

Current Sense

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

41

Output Current[A]

5

ON Resistance(Max.)[mΩ]

360

ON Resistance(Typ.)[mΩ]

180

Over Current Detect [A]

5

Active Clamp Energy [mJ]

250

UVLO Detection Voltage(Max.)[V]

4

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

28

Current consumption(Typ.)[µA]

2400

Thermal Shut Down

Self-restart

Open Load Detect [V]

2

Status Terminal

Available

Output Turn on Time [ms]

0.1

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Short Circuit Load Protection
  • Overcurrent Limitation
  • Active Clamp and Overvoltage Protection
  • Dual Temperature Shutdown
  • Undervoltage Lock Out
  • Integrated Current SENSE Circuit
  • Loss of Ground Protection
  • Open Load and Short to Battery Diagnostics
X

Most Viewed