ROHM Product Detail

Not Recommended for New Designs BD1HD500EFJ-C
Automotive IPS series 1ch High-side switch

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD1HD500EFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

500

DC Output Current @Ta=85℃ [A]

0.5

Supply Voltage(Min.)[V]

4

Supply Voltage(Max.)[V]

18

Drain-Source Voltage (Max.)[V]

44.5

Single Pulse Energy 25°C [mJ]

33

Over Current Limit (Min.)[A]

0.8

Under voltage Detection Level(Max.)[V]

3.6

Current consumption(Typ.)[µA]

1500

Open Load Detect [V]

2.8

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.0)

Features:

  • Built-in overcurrent protection circuit
  • Built-in Thermal Shut Down (TSD)
  • Built-in Open Load Detection circuit (When Output is OFF)
  • Possibility to control directly from CMOS logic IC
  • Low standby current
  • Built-in Under Voltage Lock Out circuit
  • Built-in diagnostic (ST) output function
  • Low On resistance of RDS (ON) =500mΩ (Typ) (VDD=12V, Ta=25°C, IOUT=0.25A)
  • Monolithic power IC that has a built in control part (CMOS) and a power MOS FET on 1chip
  • 1ch High-side switch for the mechanical relay coil drive
  • AEC-Q100 qualified(Grade 1)
X

Most Viewed