ROHM Product Detail

BM61M22BFJ-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation

BM61M22BFJ-C is a gate driver providing galvanic isolation with an isolation voltage of 2500Vrms, maximum I/O delay time of 60ns, and minimum input pulse width of 60ns. It incorporates the Under-voltage Lockout (UVLO) function.

Product Detail

 
Part Number | BM61M22BFJ-CE2
Status | Recommended
Package | SOP-JW8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

9

Vcc2(Max.)[V]

24

Iout(Max.)[A]

2

I/O Delay Time(Max.)[ns]

60

Min. Input Pulse Width[ns]

60

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

No

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade1)
  • Providing Galvanic Isolation
  • Under-voltage Lockout Function
  • UL1577 Recognized: File No. E356010

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM61M22BFJ-EVK001
    • The BM61M22BFJ-EVK001 board can be driving MOSFET and IGBT Power Devices. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 9 to 24 V. The BM61M22BFJ-C has Power Supply protections which are the Under Voltage Lockout (UVLO) function at Input-side and Output-side. The BM61M22BFJ-EVK001 allows designers to evaluate Rohm’s Gate Driver family for various applications.

  • User's Guide
    • Evaluation Board - BM61M22BFJ-EVK002
    • The BM61M22BFJ-EVK002 board can be driving two MOSFET and IGBT Power Devices such as for High-side and Low-side on Half Bridge application. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 9 to 24 V. The BM61M22BFJ-C has Power Supply protections which are the Under-Voltage Lockout (UVLO) function at Input-side and Output-side. The BM61M22BFJ-EVK002 allows designers to evaluate Rohm’s Gate Driver family for various applications.

  • User's Guide
    • Reference Design - REF69009
    • 5.5kW Totem Pole PFC Evaluation Board
    • The "TotemPolePFC_5.5kW-TSB-001" is a 5.5 kW Totem Pole PFC (Power Factor Correction) evaluation board featuring GaN HEMTs (under development) in the high-frequency leg and SJ-MOSFETs (under development) in the low-frequency leg. The board is compatible with major 200 V-class commercial AC power inputs worldwide, outputting a stabilized 400 V DC designed to supply power to a downstream DC-DC converter. It supports a maximum output current of 13.75 A (at 5.5 kW). The board achieves a peak efficiency of 99.0%, and its power factor and input total harmonic distortion (iTHD) comply with OCP (Open Compute Project) standards.
      *This design provides design information only.

X

Most Viewed