BM6104FV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation
Not Recommended for New Designs
BM6104FV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Functional Safety:

Specifications:
Isolation Voltage[Vrms]
2500
Channel
1
Vcc1(Min.)[V]
4.5
Vcc1(Max.)[V]
5.5
Vcc2(Min.)[V]
10
Vcc2(Max.)[V]
24
VEE2[V]
-12 to 0
Iout(Max.)[A]
3
I/O Delay Time(Max.)[ns]
150
Min. Input Pulse Width[ns]
90
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Switching Controller
No
Temperature Monitor
No
Package Size [mm]
6.5x8.1 (t=2.01)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
·Providing Galvanic Isolation·Active Miller Clamping
·Fault Signal Output Function (Adjustable Output Holding Time)
·Undervoltage Lockout Function
·Short Current Protection Function (Adjustable Reset Time)
·Soft Turn-Off Function For Short Current Protection (Adjustable Turn-Off Time)
·Supporting Negative VEE2
·Output State Feedback Function
·AEC-Q100 Qualified