Negative Voltage Protection Type - BD6046GUL

BD6046GUL protects the devices from the abnormal input voltage at the USB port.
Addition to the conventional charge protection IC, it prevents the negative voltage happened by the USB reverse insertion without any additional components.
ROHM's original charge protection IC series enables to protect the abnormal input voltage from -30V to +30V.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions

Manufacturing Data

Factory Information
 

Environmental Data

Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)