BD6046GUL
Negative Voltage Protection Type

BD6046GUL protects the devices from the abnormal input voltage at the USB port.
Addition to the conventional charge protection IC, it prevents the negative voltage happened by the USB reverse insertion without any additional components.
ROHM's original charge protection IC series enables to protect the abnormal input voltage from -30V to +30V.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6046GUL-E2
Status | Recommended
Package | VCSP50L2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

-30

Supply Voltage(Max.)[V]

30

ON Resistance [mΩ]

250

Over Current Detect [A]

Min. 1.2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.5x2.5 (t=0.55)

Find Similar

Features:

・ Overvoltage Protection up to 28V
・ Negative Voltage Protection
・ Internal Low Ron (250mΩ) FET
・ Over voltage Lockout (OVLO)
・ Under voltage Lockout(UVLO)
・ Internal 2.5msec Startup Delay
・ Over Current Protect
8) Thermal Shut Down
9) Small package: VCSP50L2(2.5mm x 2.5mm, height=0.55mm)
X

Most Viewed