ROHM Product Detail

BD7090NUV
Linear Charger for Low Voltage Battery

BD7090NUV is a linear charger for low charge voltage battery. The battery charge voltage, charge current, and termination current are set using external resisters.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7090NUV-E2
Status | Active
Package | VSON010V3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.9/4.0 (Charge Current 30mA/100mA)

Supply Voltage(Max.)[V]

5.5

Charge Voltage [V]

1.2V~4.7V(±2%)

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Package Size [mm]

3.0x3.0 (t=1.0)

Find Similar

Features:

  • Adjustable Termination Current: 50 μA to 10 mA
  • Low Quiescent Battery Current: IBATT = 0 μA (typ)
  • NTC Thermistor Input for Temperature Qualified Charging
  • Open-drain Charge Indicator LED Output
  • 12 hour Charge Timer
  • Thermal Shutdown
  • Under Voltage Lockout Protection
  • Battery Over Voltage Protection

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFLVBMS002
    • Battery Management Reference Design for All-solid-state Batteries: Maxell's All-solid-state Battery × Nano Energy™ Collaboration Board
    • This reference design enables easy consideration of battery management solutions using all-solid-state batteries from Maxell, making it ideal for monitoring applications in the consumer sector and measurement equipment in the industrial market. (Please contact a sales representative or click here for more information on the REFLVBMS002-EVK-001 reference board .) Generally, in addition to being less prone to leakage and electrolyte degradation than rechargeable batteries such as li-ion that use a liquid electrolyte, all-solid-state batteries are attracting attention as next-generation batteries due to their wide operating temperature range, longer life, and higher reliability. The REFLVBMS002 is a reference design that combines a charge control IC jointly developed with Maxell, ROHM’s power supply IC that incorporates original ultra-low current technology Nano Energy™, a reset IC, and Maxell’s all-solid-state battery (PSB401010H) . Optimized for Maxell’s all-solid-state battery, the circuit provides a solution for the battery and power supply blocks that supports a wide range of applications.


      • Equipped with Maxell's all-solid-state battery that delivers high heat resistance*1, long life*2, and increased safety*3 over a wide range of temperature
      • Boost DC-DC converter IC utilizing original ultra-low current consumption technology Nano Energy™ significantly extends battery life
      • Built-in linear charger capable of CCCV charging suitable for Maxell’s all-solid-state battery
      • Battery voltage can be monitored by mounting a reset IC (optional)

      *1 High heat resistance: ~125°C environments. Based on Maxell test conditions.
      *2 Long life: Life expectancy based on various evaluations, analysis, and calculations.
      *3 Increased safety: No ignition or smoke in various safety tests such as heating to 200°C, nail puncture, or external short circuits.

X

Most Viewed